Part Number: VLD230
Series: VLD
  • VLD Data Sheet
  • VLD_LF_041006.pdf
  • (61,317 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share

Replaced By 12VL230

VLD Series - Strap Type Polymer PTC 12 V

The new VLD product series feature a slim, low profile and low resistance design. These devices are ideal to install directly onto the latest generation batteries including cylindrical and prismatic cells. The VLD product offers protection against both overcurrent and overtemperature fault conditions.

Electrical Characteristics

Help Property Value
Hold Current (A) 2.3
Trip Current (A) 5
Max Voltage Rating 12
Max Fault Current Rating 100
Max Power Dissipation (W) 2.5
Minimum Resistance (RIL) (Ohms) 0.012
Max Resistance (R1max) (Ohms) 0.036
Max Time to Trip Current (A) 10
Max Time to Trip Time (Sec) 5
Operating Temperature (deg C) -40°C - + 85°C