Part Number: VTD210L
Series: VTD
  • VTD Data Sheet
  • VTD_LF_041006.pdf
  • (76,732 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share

Replaced By 16VT200

VTD Series - Strap Type Polymer PTC 16V

The new VTD product series feature a slim, low profile and low resistance design. These devices are ideal to be installed directly onto the latest generation batteries including cylindrical and prismatic cells. The VTD product offers protection against both overcurrent and overtemperature fault conditions.

Electrical Characteristics

Help Property Value
Hold Current (A) 2.1
Trip Current (A) 4.7
Max Voltage Rating 15
Max Fault Current Rating 100
Max Power Dissipation (W) 1.5
Minimum Resistance (RIL) (Ohms) 0.018
Max Resistance (R1max) (Ohms) 0.06
Max Time to Trip Current (A) 10
Max Time to Trip Time (Sec) 5
Operating Temperature (deg C) -40°C - + 85°C