Part Number: 16R1100G
Series: 16R

Bookmark and Share
16R Series - 16V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC

The 16R series radial leaded device is designed to provide overcurrent protection for USB applications where space is not a concern and with a maximum 40A short circuit rating.

Features
  • RoHS compliant and lead-free
  • Fast time-to-trip
  • Meets all USB protection requirements
  • 100A short circuit rating

Electrical Characteristics

Help Property Value
Hold Current (A) 11
Trip Current (A) 18.7
Max Voltage Rating 16
Max Fault Current Rating 100
Max Power Dissipation (W) 3.7
Minimum Resistance (RIL) (Ohms) 0.0037
Max Resistance (R1max) (Ohms) 0.0089
Max Time to Trip Current (A) 55
Max Time to Trip Time (Sec) 7
Operating Temperature (deg C) -40°C - + 85°C