Part Number: 16R700G
Series: 16R

Bookmark and Share
16R Series - 16V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC

The 16R series radial leaded device is designed to provide overcurrent protection for USB applications where space is not a concern and with a maximum 40A short circuit rating.

Features
  • RoHS compliant and lead-free
  • Fast time-to-trip
  • Meets all USB protection requirements
  • 100A short circuit rating

Electrical Characteristics

Help Property Value
Hold Current (A) 7
Trip Current (A) 11.9
Max Voltage Rating 16
Max Fault Current Rating 100
Max Power Dissipation (W) 3
Minimum Resistance (RIL) (Ohms) 0.0077
Max Resistance (R1max) (Ohms) 0.02
Max Time to Trip Current (A) 35
Max Time to Trip Time (Sec) 3.5
Operating Temperature (deg C) -40°C - + 85°C