Part Number: 250R120-RF
Series: 250R

Bookmark and Share
250R Series - 250V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

The 250R series is designed to protect against short duration high voltage fault currents (power cross or power induction surge) typically found in telecom applications (250Vrms). The series can be used to help telecom networking equipment meet the protection requirements specified in ITU K.20 and K.21.

Features
  • RoHS compliant and lead-free
  • Fast time-to-trip
  • Binned and sorted narrow resistance ranges available
  • 0.08 – 0.18 Hold current range, 60VDC operating voltage
  • 250VAC interrupt rating

Electrical Characteristics

Help Property Value
Hold Current (A) 0.12
Trip Current (A) 0.24
Max Voltage Rating 250
Max Fault Current Rating 3
Max Power Dissipation (W) 1
Minimum Resistance (RIL) (Ohms) 6
Typical Resistance (RTYP) (Ohms) 10.5
Max Resistance (R1max) (Ohms) 16
Max Time to Trip Current (A) 1
Max Time to Trip Time (Sec) 0.7
Operating Temperature (deg C) -40°C - + 85°C