Part Number: 30R250
Series: 30R

Bookmark and Share
30R Series - 30V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC

The 30R series radial leaded device is designed to provide overcurrent protection for low voltage (≤30V) applications where space is not a concern and resettable protection is preferred.

Features
  • RoHS compliant and lead-free
  • Fast time-to-trip
  • Cured, flame retardant expoxy polymer insulating material meets UL 94V-0

Electrical Characteristics

Help Property Value
Hold Current (A) 2.5
Trip Current (A) 5
Max Voltage Rating 30
Max Fault Current Rating 40
Max Power Dissipation (W) 1.2
Minimum Resistance (RIL) (Ohms) 0.02
Max Resistance (R1max) (Ohms) 0.07
Max Time to Trip Current (A) 12.5
Max Time to Trip Time (Sec) 10.3
Operating Temperature (deg C) -40°C - + 85°C