Part Number: 30R500
Series: 30R

Bookmark and Share
30R Series - 30V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC

The 30R series radial leaded device is designed to provide overcurrent protection for low voltage (≤30V) applications where space is not a concern and resettable protection is preferred.

Features
  • RoHS compliant and lead-free
  • Fast time-to-trip
  • Cured, flame retardant expoxy polymer insulating material meets UL 94V-0

Electrical Characteristics

Help Property Value
Hold Current (A) 5
Trip Current (A) 10
Max Voltage Rating 30
Max Fault Current Rating 40
Max Power Dissipation (W) 3
Minimum Resistance (RIL) (Ohms) 0.01
Max Resistance (R1max) (Ohms) 0.05
Max Time to Trip Current (A) 25
Max Time to Trip Time (Sec) 14.5
Operating Temperature (deg C) -40°C - + 85°C