Part Number: 600R160-R1
Series: 600R

Bookmark and Share
600R Series - 600V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

The 600R series is designed to protect against power fault events typically found in telecom applications. This series is designed to be used in applications that need to meet the requirements of GR-1089-CORE and UL60950/EN60950/IEC60950. These resettable devices also meet the requirements of ITU K.20, K.21 and K.44.

Features
  • RoHS compliant and lead-free
  • Fast time-to-trip
  • Binned and sorted narrow resistance ranges available
  • 0.15 – 0.16A Hold current range, 60VDC operating voltage
  • 600VAC interrupt rating

Electrical Characteristics

Help Property Value
Hold Current (A) 0.16
Trip Current (A) 0.32
Max Voltage Rating 600
Max Fault Current Rating 3
Max Power Dissipation (W) 1
Minimum Resistance (RIL) (Ohms) 4
Typical Resistance (RTYP) (Ohms) 8
Max Resistance (R1max) (Ohms) 17
Max Time to Trip Current (A) 9
Operating Temperature (deg C) -40°C - + 85°C