Part Number: 16R135B
Series: USBR

Bookmark and Share
USBR Series - 6-16V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC

The USBR series radial leaded device is designed to provide overcurrent protection for USB applications where space is not a concern.

Features
  • RoHS compliant and lead-free
  • Fast time-to-trip
  • Meets all USB protection requirements
  • 40A short circuit rating
  • Operating voltages of 6-16V

Electrical Characteristics

Help Property Value
Hold Current (A) 1.35
Trip Current (A) 2.7
Max Voltage Rating 16
Max Fault Current Rating 40
Max Power Dissipation (W) 0.8
Minimum Resistance (RIL) (Ohms) 0.04
Max Resistance (R1max) (Ohms) 0.12
Max Time to Trip Current (A) 8
Max Time to Trip Time (Sec) 4.5
Operating Temperature (deg C) -40°C - + 85°C