Part Number: 15LR260
Series: LR

Bookmark and Share
LR Series - 15/20V POLYFUSE® Lead-Free Battery Strap Resettable PPTC

The new LR series device provides reliable, noncycling protection against overcharging and short circuits events for rechargeable battery cells where resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Weldable nickel terminals
  • Low resistance
  • Slim, low profile design

Electrical Characteristics

Help Property Value
Hold Current (A) 2.6
Trip Current (A) 5.8
Max Voltage Rating 15
Max Fault Current Rating 100
Max Power Dissipation (W) 2.5
Minimum Resistance (RIL) (Ohms) 0.02
Typical Resistance (RTYP) (Ohms) 0.042
Max Resistance (R1max) (Ohms) 0.063
Max Time to Trip Current (A) 13
Max Time to Trip Time (Sec) 5
Package Size Axial Lead
Operating Temperature (deg C) -40°C - + 85°C