Part Number: 15LT070S
Series: LT

Bookmark and Share
LT Series - 15/24V POLYFUSE® Lead-Free Battery Strap Resettable PPTC

The new LT series device provides reliable, noncycling protection against overcharging and short circuits events for rechargeable battery cells where resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Weldable nickel terminals
  • Low resistance
  • Compact design saves board space
  • Provides overcurrent protection at 100°C trip temperature

Electrical Characteristics

Help Property Value
Hold Current (A) 0.7
Trip Current (A) 1.5
Max Voltage Rating 15
Max Fault Current Rating 100
Max Power Dissipation (W) 1
Minimum Resistance (RIL) (Ohms) 0.1
Typical Resistance (RTYP) (Ohms) 0.2
Max Resistance (R1max) (Ohms) 0.34
Max Time to Trip Current (A) 3.5
Max Time to Trip Time (Sec) 5
Package Size Axial Lead
Operating Temperature (deg C) -40°C - + 85°C