Part Number: 24LT100SS
Series: LT

Bookmark and Share
LT Series - 15/24V POLYFUSE® Lead-Free Battery Strap Resettable PPTC

The new LT series device provides reliable, noncycling protection against overcharging and short circuits events for rechargeable battery cells where resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Weldable nickel terminals
  • Low resistance
  • Compact design saves board space
  • Provides overcurrent protection at 100°C trip temperature

Electrical Characteristics

Help Property Value
Hold Current (A) 1
Trip Current (A) 2.5
Max Voltage Rating 24
Max Fault Current Rating 100
Max Power Dissipation (W) 1.5
Minimum Resistance (RIL) (Ohms) 0.07
Typical Resistance (RTYP) (Ohms) 0.13
Max Resistance (R1max) (Ohms) 0.26
Max Time to Trip Current (A) 5
Max Time to Trip Time (Sec) 7
Package Size Axial Lead
Operating Temperature (deg C) -40°C - + 85°C