Part Number: 24LT180S
Series: LT

Bookmark and Share
LT Series - 15/24V POLYFUSE® Lead-Free Battery Strap Resettable PPTC

The new LT series device provides reliable, noncycling protection against overcharging and short circuits events for rechargeable battery cells where resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Weldable nickel terminals
  • Low resistance
  • Compact design saves board space
  • Provides overcurrent protection at 100°C trip temperature

Electrical Characteristics

Help Property Value
Hold Current (A) 1.8
Trip Current (A) 3.8
Max Voltage Rating 24
Max Fault Current Rating 100
Max Power Dissipation (W) 2
Minimum Resistance (RIL) (Ohms) 0.04
Typical Resistance (RTYP) (Ohms) 0.068
Max Resistance (R1max) (Ohms) 0.12
Max Time to Trip Current (A) 9
Max Time to Trip Time (Sec) 2.9
Package Size Axial Lead
Operating Temperature (deg C) -40°C - + 85°C