Part Number: 0603L010
Technology: Resettable PTCs
Series: 0603L
0603L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC

The new 0603L series PTC provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders


Applications
  • USB peripherals
  • Disk drives
  • CD-ROMs
  • Plug and play protection for motherboards and peripherals
  • Disk drives
  • PDAs / digital cameras
  • Game console port protection

  • Electrical Characteristics

    Help Property Value
    Hold Current (A) 0.1
    Trip Current (A) 0.3
    Max Voltage Rating 15
    Max Fault Current Rating 40
    Max Power Dissipation (W) 0.5
    Minimum Resistance (RIL) (Ohms) 0.9
    Max Resistance (R1max) (Ohms) 6
    Max Time to Trip Current (A) 0.5
    Max Time to Trip Time (Sec) 1
    Package Size 0603
    Operating Temperature (deg C) -40°C - + 85°C