Part Number: 0805L020
Series: 0805L

Bookmark and Share
0805L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC

The new 0805L series device provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders
Applications
  • USB peripherals
  • Disk drives
  • CD-ROMs
  • Plug and play protection for motherboards and peripherals
  • Mobile phones - battery and port protection
  • Disk drives
  • PDAs / digital cameras
  • Game console port protection

  • Electrical Characteristics

    Help Property Value
    Hold Current (A) 0.2
    Trip Current (A) 0.5
    Max Voltage Rating 9
    Max Fault Current Rating 100
    Max Power Dissipation (W) 0.5
    Minimum Resistance (RIL) (Ohms) 0.65
    Typical Resistance (RTYP) (Ohms) 2
    Max Resistance (R1max) (Ohms) 3.5
    Max Time to Trip Current (A) 8
    Max Time to Trip Time (Sec) 0.02
    Package Size 0805 (2012)
    Operating Temperature (deg C) -40°C - + 85°C