Part Number: 0805L050
Series: 0805L

Bookmark and Share
0805L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC

The new 0805L series device provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders
Applications
  • USB peripherals
  • Disk drives
  • CD-ROMs
  • Plug and play protection for motherboards and peripherals
  • Mobile phones - battery and port protection
  • Disk drives
  • PDAs / digital cameras
  • Game console port protection

  • Electrical Characteristics

    Help Property Value
    Hold Current (A) 0.5
    Trip Current (A) 1
    Max Voltage Rating 6
    Max Fault Current Rating 100
    Max Power Dissipation (W) 0.5
    Minimum Resistance (RIL) (Ohms) 0.15
    Typical Resistance (RTYP) (Ohms) 0.5
    Max Resistance (R1max) (Ohms) 0.85
    Max Time to Trip Current (A) 8
    Max Time to Trip Time (Sec) 0.1
    Package Size 0805 (2012)
    Operating Temperature (deg C) -40°C - + 85°C