Part Number: 1206L012
Series: 1206L

Bookmark and Share
1206L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC

The 1206L series device provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders

Electrical Characteristics

Help Property Value
Hold Current (A) 0.125
Trip Current (A) 0.29
Max Voltage Rating 30
Max Fault Current Rating 100
Max Power Dissipation (W) 0.6
Minimum Resistance (RIL) (Ohms) 1.5
Typical Resistance (RTYP) (Ohms) 3.6
Max Resistance (R1max) (Ohms) 6
Max Time to Trip Current (A) 1
Max Time to Trip Time (Sec) 0.2
Package Size 1206 (3216)
Operating Temperature (deg C) -40°C - + 85°C