Part Number: 1206L200
Series: 1206L

Bookmark and Share
1206L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC

The 1206L series device provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders

Electrical Characteristics

Help Property Value
Hold Current (A) 2
Trip Current (A) 3.5
Max Voltage Rating 6
Max Fault Current Rating 100
Max Power Dissipation (W) 0.8
Minimum Resistance (RIL) (Ohms) 0.018
Max Resistance (R1max) (Ohms) 0.08
Max Time to Trip Current (A) 8
Max Time to Trip Time (Sec) 1.5
Package Size 1206 (3216)
Operating Temperature (deg C) -40°C - + 85°C