Part Number: 1210L010
Series: 1210L

Bookmark and Share
1210L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC

The 1210L series device provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired. Features
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders

Electrical Characteristics

Help Property Value
Hold Current (A) 0.1
Trip Current (A) 0.3
Max Voltage Rating 30
Max Fault Current Rating 10
Max Power Dissipation (W) 0.6
Minimum Resistance (RIL) (Ohms) 1.6
Typical Resistance (RTYP) (Ohms) 7
Max Resistance (R1max) (Ohms) 15
Max Time to Trip Current (A) 0.5
Max Time to Trip Time (Sec) 1.5
Package Size 1210 (3225)
Operating Temperature (deg C) -40°C - + 85°C