Part Number: 1812L260
Series: 1812L

Bookmark and Share
1812L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC

The 1812L series device provides surface mount overcurrent protection for applications where resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders

Electrical Characteristics

Help Property Value
Hold Current (A) 2.6
Trip Current (A) 5
Max Voltage Rating 6
Max Fault Current Rating 100
Max Power Dissipation (W) 0.8
Minimum Resistance (RIL) (Ohms) 0.015
Typical Resistance (RTYP) (Ohms) 0.03
Max Resistance (R1max) (Ohms) 0.047
Max Time to Trip Current (A) 8
Max Time to Trip Time (Sec) 2.5
Package Size 1812 (4532)
Operating Temperature (deg C) -40°C - + 85°C