Part Number: 2016L150
Series: 2016L

Bookmark and Share
2016L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC

The 2016L series device provides surface mount overcurrent protection for low voltage (≤60V) applications where resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • High Voltage
  • Low-profile
  • Compatible with high temperature solders

Electrical Characteristics

Help Property Value
Hold Current (A) 1.5
Trip Current (A) 3
Max Voltage Rating 15
Max Fault Current Rating 40
Max Power Dissipation (W) 1.4
Minimum Resistance (RIL) (Ohms) 0.07
Typical Resistance (RTYP) (Ohms) 0.13
Max Resistance (R1max) (Ohms) 0.18
Max Time to Trip Current (A) 8
Max Time to Trip Time (Sec) 1
Package Size 2016 (5041)
Operating Temperature (deg C) -40°C - + 85°C