Part Number: 2920L200
Series: 2920L

Bookmark and Share
2920L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC

The 2920L series device provides surface mount overcurrent protection for medium voltage (≤60V) applications where resettable protection is desired.

Features
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • High voltage
  • Low Profile
  • Compatible with high temperature solders

Electrical Characteristics

Help Property Value
Hold Current (A) 2
Trip Current (A) 4
Max Voltage Rating 15
Max Fault Current Rating 40
Max Power Dissipation (W) 1.5
Minimum Resistance (RIL) (Ohms) 0.05
Typical Resistance (RTYP) (Ohms) 0.09
Max Resistance (R1max) (Ohms) 0.125
Max Time to Trip Current (A) 8
Max Time to Trip Time (Sec) 5
Package Size 2920 (7351)
Operating Temperature (deg C) -40°C - + 85°C