Download Datasheet

Series: LoRho
Lo Rho (SL) Series Polyfuse PPTC
Technology: Resettable PTCs
The Littelfuse Lo Rho Series is a PPTC Polyfuse with ultra low normal operating resistance.

Features:
  • Fast response to fault currents
  • Automatically Resettable
  • Low resistance at normal operating hold current
  • Thin profile: < 0.75mm
  • Available in various footprint and current rating
  • RoHS compliant, Lead-free, Halogen-free, TUV & UL certified
  • Compatible with high temperature solders


  • Applications:
    Battery Pack, Cell Phone, MP3, Camera, PDA, Computer Peripherals such as Data Cards, LCD Displays, USB and Data Storage Devices


    Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. IHold (A) ITRIP
    (A)
    Max Volts
    (V)
    IMAX
    (A)
    PDMAX
    (W)
    RIL
    (Ω)
    R1max
    (Ω)
    Stock Sample
    Cart
    0805L110SL 1.1 1.8 6 50 0.6 0.03 0.13 [Check] [Add]
    1206L110SL 1.1 2.2 6 50 0.8 0.015 0.1 [Check] [Add]
    1206L150SL 1.5 3.9 6 50 0.8 0.01 0.065 [Check] [Add]
    1210L200SL 2 4 6 50 0.8 0.005 0.024 [Check] [Add]
    1210L350SL 3.5 7 6 50 0.8 0.003 0.018 [Check] [Add]
    1812L190SL 1.9 4.9 6 50 1 0.003 0.025 [Check] [Add]