Part Number: 1206L110SL
Technology: Resettable PTCs
Series: LoRho
Lo Rho (SL) Series Polyfuse PPTC

The Littelfuse Lo Rho Series is a PPTC Polyfuse with ultra low normal operating resistance.

Features:
  • Fast response to fault currents
  • Automatically Resettable
  • Low resistance at normal operating hold current
  • Thin profile: < 0.75mm
  • Available in various footprint and current rating
  • RoHS compliant, Lead-free, Halogen-free, TUV & UL certified
  • Compatible with high temperature solders


  • Applications:
    Battery Pack, Cell Phone, MP3, Camera, PDA, Computer Peripherals such as Data Cards, LCD Displays, USB and Data Storage Devices

    Electrical Characteristics

    HelpPropertyValue
    Hold Current (A) 1.1
    Trip Current (A) 2.2
    Max Voltage Rating 6
    Max Fault Current Rating 50
    Max Power Dissipation (W) 0.8
    Minimum Resistance (RIL) (Ohms) 0.015
    Max Resistance (R1max) (Ohms) 0.1
    Max Time to Trip Current (A) 8
    Max Time to Trip Time (Sec) 0.3
    Package Size 1206 (3216)
    Operating Temperature (deg C) -40°C - + 85°C