Part Number: 1210L200SL
Technology: Resettable PTCs
Series: LoRho
Lo Rho (SL) Series Polyfuse PPTC

The Littelfuse Lo Rho Series is a PPTC Polyfuse with ultra low normal operating resistance.

Features:
  • Fast response to fault currents
  • Automatically Resettable
  • Low resistance at normal operating hold current
  • Thin profile: < 0.75mm
  • Available in various footprint and current rating
  • RoHS compliant, Lead-free, Halogen-free, TUV & UL certified
  • Compatible with high temperature solders


  • Applications:
    Battery Pack, Cell Phone, MP3, Camera, PDA, Computer Peripherals such as Data Cards, LCD Displays, USB and Data Storage Devices

    Electrical Characteristics

    HelpPropertyValue
    Hold Current (A) 2
    Trip Current (A) 4
    Max Voltage Rating 6
    Max Fault Current Rating 50
    Max Power Dissipation (W) 0.8
    Minimum Resistance (RIL) (Ohms) 0.005
    Max Resistance (R1max) (Ohms) 0.024
    Max Time to Trip Current (A) 8
    Max Time to Trip Time (Sec) 3
    Package Size 1210 (3225)
    Operating Temperature (deg C) -40°C - + 85°C