Part Number: 1210L350SL
Series: LoRho

Bookmark and Share
Lo Rho (SL) Series Polyfuse PPTC

The Littelfuse Lo Rho Series is a PPTC Polyfuse with ultra low normal operating resistance.

Features:
  • Fast response to fault currents
  • Automatically Resettable
  • Low resistance at normal operating hold current
  • Thin profile: < 0.75mm
  • Available in various footprint and current rating
  • RoHS compliant, Lead-free, Halogen-free, TUV & UL certified
  • Compatible with high temperature solders


  • Applications:
    Battery Pack, Cell Phone, MP3, Camera, PDA, Computer Peripherals such as Data Cards, LCD Displays, USB and Data Storage Devices

    Electrical Characteristics

    Help Property Value
    Hold Current (A) 3.5
    Trip Current (A) 7
    Max Voltage Rating 6
    Max Fault Current Rating 50
    Max Power Dissipation (W) 0.8
    Minimum Resistance (RIL) (Ohms) 0.003
    Max Resistance (R1max) (Ohms) 0.018
    Max Time to Trip Current (A) 17.5
    Max Time to Trip Time (Sec) 2
    Package Size 1210 (3225)
    Operating Temperature (deg C) -40°C - + 85°C