Download Datasheet


Bookmark and Share
Series: AxxxxU_6
Asymmetrical Multiport Balanced SIDACtor® Device
This multiport balanced protector is a surface mount alternative to the modified TO-220 package. It is based on a six-pin surface mount SOIC package and uses Littelfuse's patented "Y" (US Patent 4,905,119) configuration. It is available in surge current ratings up to 500A.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias and is a typical value for "UA" product. "UB" and "UC" capacitance is approximately 10 pF higher.
  • Device is designed to meet balance requirements of GTS 8700 and GR 974.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Pins R-G VS R-G
(V)
VDRM R-G
(V)
Pins T-G VS T-G
(V)
VDRM T-G
(V)
VDRM T-R
(V)
VS T-R
(V)
Pins T-R CO 2V
T-G MAX
(pF)
CO 2V
R-G MAX
(pF)
CO 2V
T-G MIN
(pF)
CO 2V
R-G MIN
(pF)
CO 2V
T-R MIN
(pF)
CO 2V
T-R MAX
(pF)
Stock Sample
Cart
A2106UA6
Obsolete: 2009-02-01
1-2,4-5 250 170 3-2,6-5 250 170 50 80 3-1,6-4 30 30 10 10 20 60 [Check] [Add]
A2106UA6L 1-2,4-5 250 170 3-2,6-5 250 170 50 80 3-1,6-4 30 30 10 10 20 60 [Check] [Add]
A2106UB6
Obsolete: 2009-02-01
1-2,4-5 250 170 3-2,6-5 250 170 50 80 3-1,6-4 30 30 10 10 20 60 [Check] [Add]
A2106UB6L 1-2,4-5 250 170 3-2,6-5 250 170 50 80 3-1,6-4 30 30 10 10 20 60 [Check] [Add]
A2106UC6
Obsolete: 2009-02-01
1-2,4-5 250 170 3-2,6-5 250 170 50 80 3-1,6-4 45 45 10 10 20 70 [Check] [Add]
A2106UC6L 1-2,4-5 250 170 3-2,6-5 250 170 50 80 3-1,6-4 45 45 10 10 20 70 [Check] [Add]
A5030UA6
Obsolete: 2009-02-01
1-2,4-5 550 400 3-2,6-5 550 400 270 340 3-1,6-4 45 45 10 10 15 35 [Check] [Add]
A5030UA6L 1-2,4-5 550 400 3-2,6-5 550 400 270 340 3-1,6-4 45 45 10 10 15 35 [Check] [Add]
A5030UB6
Obsolete: 2009-02-01
1-2,4-5 550 400 3-2,6-5 550 400 270 340 3-1,6-4 45 45 10 10 15 35 [Check] [Add]
A5030UB6L 1-2,4-5 550 400 3-2,6-5 550 400 270 340 3-1,6-4 45 45 10 10 15 35 [Check] [Add]
A5030UC6
Obsolete: 2009-02-01
1-2,4-5 550 400 3-2,6-5 550 400 270 340 3-1,6-4 35 35 20 25 25 40 [Check] [Add]
A5030UC6L 1-2,4-5 550 400 3-2,6-5 550 400 270 340 3-1,6-4 35 35 20 25 25 40 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data