Download Datasheet


Bookmark and Share
Series: Axxxxu_4
LCAS Asymmetrical Multiport SIDACtor® Device
This solid state SIDACtor® protection device is an integrated multichip solution for protecting multiple twisted pair from overvoltage conditions. Based on a six-pin surface mount SOIC package, it is equivalent to four discrete DO-214AA or two TO-220 packages. Available in surge current ratings up to 500A, the multiport line protector is ideal for densely populated line cards that cannot afford PCB inefficiencies or the use of series power resistors.

SIDACtor® devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Pins R-G VS R-G
(V)
VDRM R-G
(V)
Pins T-G VS T-G
(V)
VDRM T-G
(V)
VDRM T-R
(V)
VS T-R
(V)
Pins T-R CO 2V
T-G MAX
(pF)
CO 2V
R-G MAX
(pF)
CO 2V
T-G MIN
(pF)
CO 2V
R-G MIN
(pF)
CO 2V
T-R MIN
(pF)
CO 2V
T-R MAX
(pF)
Stock Sample
Cart
A1220UA4
Obsolete: 2009-02-01
1-2,4-5 220 180 3-2,6-5 130 100 280 350 3-1,6-4 50 25 30 15 5 20 [Check] [Add]
A1220UA4L 1-2,4-5 220 180 3-2,6-5 130 100 280 350 3-1,6-4 50 25 30 15 5 20 [Check] [Add]
A1220UB4
Obsolete: 2009-02-01
1-2,4-5 220 180 3-2,6-5 130 100 280 350 3-1,6-4 110 55 30 15 10 35 [Check] [Add]
A1220UB4L 1-2,4-5 220 180 3-2,6-5 130 100 280 350 3-1,6-4 110 55 30 15 10 35 [Check] [Add]
A1220UC4
Obsolete: 2009-02-01
1-2,4-5 220 180 3-2,6-5 130 100 280 350 3-1,6-4 110 55 30 15 10 35 [Check] [Add]
A1220UC4L 1-2,4-5 220 180 3-2,6-5 130 100 280 350 3-1,6-4 110 55 30 15 10 35 [Check] [Add]
A1225UA4
Obsolete: 2009-02-01
1-2,4-5 290 230 3-2,6-5 130 100 330 420 3-1,6-4 50 25 30 15 5 20 [Check] [Add]
A1225UA4L 1-2,4-5 290 230 3-2,6-5 130 100 330 420 3-1,6-4 50 25 30 15 5 20 [Check] [Add]
A1225UB4
Obsolete: 2009-02-01
1-2,4-5 290 230 3-2,6-5 130 100 330 420 3-1,6-4 90 50 30 15 10 35 [Check] [Add]
A1225UB4L 1-2,4-5 290 230 3-2,6-5 130 100 330 420 3-1,6-4 90 50 30 15 10 35 [Check] [Add]
A1225UC4
Obsolete: 2009-02-01
1-2,4-5 290 230 3-2,6-5 130 100 330 420 3-1,6-4 90 50 30 15 10 35 [Check] [Add]
A1225UC4L 1-2,4-5 290 230 3-2,6-5 130 100 330 420 3-1,6-4 90 50 30 15 10 35 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data