Download Datasheet

Series: D0-15
DO-15 Series - Axial Lead SIDACtor® Device
This DO-15 plastic package provides a through-hole version of the SIDACtor® device. This axial leaded device is ideal for Customer Premises Equipment (CPE) such as telephones, answering machines, modems, fax interfaces. The DO-15 package series can also be used for overvoltage protection for applications such as T1/E1/J1 trunk cards when the appropriate overcurrent protection is included.

Features:
  • RoHS compliant
  • Bidirectional transient voltage protection
  • Axial lead through-hole component
  • Teccor brand SIDACtor technology
Protection Solution to Meet:
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089 Intra-building
  • IEC 61000-4-5
  • ITU K.20/21 Basic Level
  • TIA-968-A


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VDRM T-R
(V)
VS T-R
(V)
di/dt @
110°C
(A/μs)
Size Pins T-R CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
Iscurr IDRM @
VDRM
(μA)
IH (A) Stock Sample
Cart
P1100GALRP 90 130 500 DO-15 1-2 50 30 800 5 150 [Check] [Add]
P1100GBLRP 90 130 500 DO-15 1-2 50 30 800 5 150 [Check] [Add]
P1300GALRP 120 160 500 DO-15 1-2 45 25 800 5 150 [Check] [Add]
P1300GBLRP 120 160 500 DO-15 1-2 45 25 800 5 150 [Check] [Add]
P1500GALRP 140 180 500 DO-15 1-2 40 25 800 5 150 [Check] [Add]
P1500GBLRP 140 180 500 DO-15 1-2 40 25 800 5 150 [Check] [Add]
P1800GALRP 170 220 500 DO-15 1-2 35 25 800 5 150 [Check] [Add]
P1800GBLRP 170 220 500 DO-15 1-2 35 25 800 5 150 [Check] [Add]
P2300GALRP 190 250 500 DO-15 1-2 35 25 800 5 150 [Check] [Add]
P2300GBLRP 190 250 500 DO-15 1-2 35 25 800 5 150 [Check] [Add]
P2600GALRP 220 300 500 DO-15 1-2 35 20 800 5 150 [Check] [Add]
P2600GBLRP 220 300 500 DO-15 1-2 35 20 800 5 150 [Check] [Add]
P3100GALRP 275 350 500 DO-15 1-2 35 20 800 5 150 [Check] [Add]
P3100GBLRP 275 350 500 DO-15 1-2 35 20 800 5 150 [Check] [Add]
P3500GALRP 320 400 500 DO-15 1-2 35 20 800 5 150 [Check] [Add]
P3500GBLRP 320 400 500 DO-15 1-2 35 20 800 5 150 [Check] [Add]