Download Datasheet

Series: Pxxx0ECMC
TO-92 MicroCapacitance (MC) SIDACtor® Device
The TO-92 MC SIDACtor series is intended for applications sensitive to load values. Typically, high speed connections require a lower capacitance. CO values for MC devices are 40% lower than a standard EC part.

This MC SIDACtor series is used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68) without the need of series resistors.

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured at 1MHz with a 2V bias.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VDRM T-R
(V)
VS T-R
(V)
di/dt @
110°C
(A/μs)
Size Pins T-R CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
Iscurr IDRM @
VDRM
(μA)
IH (A) Stock Sample
Cart
P0080ECMC 6 25 500 TO-92 1-2 75 35 800 5 50 [Check] [Add]
P0080ECMCL 6 25 500 TO-92 1-2 75 35 800 5 50 [Check] [Add]
P0300ECMC 25 40 500 TO-92 1-2 45 25 800 5 50 [Check] [Add]
P0300ECMCL 25 40 500 TO-92 1-2 45 25 800 5 50 [Check] [Add]
P0640ECMC 58 77 500 TO-92 1-2 85 55 800 5 150 [Check] [Add]
P0640ECMCL 58 77 500 TO-92 1-2 85 55 800 5 150 [Check] [Add]
P0720ECMC 65 88 500 TO-92 1-2 75 50 800 5 150 [Check] [Add]
P0720ECMCL 65 88 500 TO-92 1-2 75 50 800 5 150 [Check] [Add]
P0900ECMC 75 98 500 TO-92 1-2 70 45 800 5 150 [Check] [Add]
P0900ECMCL 75 98 500 TO-92 1-2 70 45 800 5 150 [Check] [Add]
P1100ECMC 90 130 500 TO-92 1-2 70 45 800 5 150 [Check] [Add]
P1100ECMCL 90 130 500 TO-92 1-2 70 45 800 5 150 [Check] [Add]
P1300ECMC 120 160 500 TO-92 1-2 60 40 800 5 150 [Check] [Add]
P1300ECMCL 120 160 500 TO-92 1-2 60 40 800 5 150 [Check] [Add]
P1500ECMC 140 180 500 TO-92 1-2 55 35 800 5 150 [Check] [Add]
P1500ECMCL 140 180 500 TO-92 1-2 55 35 800 5 150 [Check] [Add]
P1800ECMC 170 220 500 TO-92 1-2 50 35 800 5 150 [Check] [Add]
P1800ECMCL 170 220 500 TO-92 1-2 50 35 800 5 150 [Check] [Add]
P2300ECMC 190 250 500 TO-92 1-2 50 30 800 5 150 [Check] [Add]
P2300ECMCL 190 250 500 TO-92 1-2 50 30 800 5 150 [Check] [Add]
P2600ECMC 220 300 500 TO-92 1-2 45 30 800 5 150 [Check] [Add]
P2600ECMCL 220 300 500 TO-92 1-2 45 30 800 5 150 [Check] [Add]
P3100ECMC 275 350 500 TO-92 1-2 45 30 800 5 150 [Check] [Add]
P3100ECMCL 275 350 500 TO-92 1-2 45 30 800 5 150 [Check] [Add]
P3500ECMC 320 400 500 TO-92 1-2 40 25 800 5 150 [Check] [Add]
P3500ECMCL 320 400 500 TO-92 1-2 40 25 800 5 150 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data