Download Datasheet

Series: Pxxx0ME
CATV Line Amplifiers/Power Inserters SIDACtor® Device
This SIDACtor device is a 5000A solid state protection device offered in a non-isolated TO-218 package. It protects equipment located in the severe surge environment of CATV (Community Antenna TV) applications.

In CATV line amplifiers and power inserters, this device can replace the gas tubes traditionally used for station protection because SIDACtor devices have much tighter voltage tolerances.

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured at 1MHz with a 2V bias and is a typical value.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VDRM T-R
(V)
VS T-R
(V)
di/dt @
110°C
(A/μs)
Size Pins T-R CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
Iscurr IDRM @
VDRM
(μA)
IH (A) Stock Sample
Cart
P1500ME 140 180 630 TO-218 1-2 650 400 800 5 50 [Check] [Add]
P1500MEL 140 180 630 TO-218 1-2 650 400 800 5 50 [Check] [Add]
P1900ME 140 220 630 TO-218 1-2 650 400 800 5 50 [Check] [Add]
P1900MEL 140 220 630 TO-218 1-2 650 400 800 5 50 [Check] [Add]
P2300ME 190 250 630 TO-218 1-2 600 350 800 5 50 [Check] [Add]
P2300MEL 190 250 630 TO-218 1-2 600 350 800 5 50 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data