Part Number: P2300MEL
Series: Pxxx0ME

Bookmark and Share
CATV Line Amplifiers/Power Inserters SIDACtor® Device

This SIDACtor device is a 5000A solid state protection device offered in a non-isolated TO-218 package. It protects equipment located in the severe surge environment of CATV (Community Antenna TV) applications.

In CATV line amplifiers and power inserters, this device can replace the gas tubes traditionally used for station protection because SIDACtor devices have much tighter voltage tolerances.

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured at 1MHz with a 2V bias and is a typical value.

Electrical Characteristics

Help Property Value
Ipp8x20 5000
Regulatory Requirements YD/T 993-1998 With Primary
Regulatory Requirements YD/T 993-1998 Without Primary
Regulatory Requirements TIA-968-A
Regulatory Requirements ITU K.21 Enhanced
Regulatory Requirements ITU K.20 Enhanced
Regulatory Requirements ITU K.20
Regulatory Requirements GR1089 Inter Building
Regulatory Requirements GR1089 Intra-Building
di/dt @ 110°C (A/μs) 630
Pins Tip to Ring 1-2
Max Capacitance Tip to Ring (pF) 600
Min Capacitance Tip to Ring (pF) 350
IDRM @ VDRM (μA) 5
Iscurr 800
Holding Current (mA) 50
Package Size TO-218
Switching Voltage Tip to Ring (V) 250
Peak Off-State Voltage Tip to Ring (V) 190