Download Datasheet


Bookmark and Share
Series: Pxxx0SAMC
DO-214AA MicroCapacitance (MC) SA SIDACtor® Device
The Littelfuse DO-214AA SA MC SIDACtor series is intended for applications sensitive to load values. Typically, high speed connections require a lower capacitance. CO values for the MicroCapacitance device are 40% lower than a standard SA part.

This MC SIDACtor series is used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VDRM T-R
(V)
VS T-R
(V)
di/dt @
110°C
(A/μs)
Size Pins T-R CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
Iscurr IDRM @
VDRM
(μA)
IH (mA) Stock Sample
Cart
P0080SAMC
Obsolete: 2008-12-31
6 25 500 DO-214AA 1-2 55 25 800 5 50 [Check] [Add]
P0080SAMCL 6 25 500 DO-214AA 1-2 55 25 800 5 50 [Check] [Add]
P0220SAMC
Obsolete: 2008-12-31
15 32 500 DO-214AA 1-2 50 25 800 5 50 [Check] [Add]
P0220SAMCL 15 32 500 DO-214AA 1-2 50 25 800 5 50 [Check] [Add]
P0300SAMC
Obsolete: 2008-12-31
25 40 500 DO-214AA 1-2 35 15 800 5 50 [Check] [Add]
P0300SAMCL 25 40 500 DO-214AA 1-2 35 15 800 5 50 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data