Part Number: P3100SCMCL
Series: Pxxx0SCMC

Bookmark and Share
DO-214AA SC MicroCapacitance(MC) SIDACtor® Device

The DO-214AA SC MC SIDACtor series is intended for applications sensitive to load values. Typically, high speed connections require a lower capacitance. CO values for the MicroCapacitance device are 40% lower than a standard SC part.

This MC SIDACtor series is used to enable equipment to meet various regulatory requirements including GR 1089, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68). Contact factory regarding ITU K.20, K.21, and K.45.

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias.

Electrical Characteristics

Help Property Value
Ipp2x10 500
Ipp5x310 200
Ipp10x700 200
Ipp10x560 150
Ipp10x160 200
Ipp8x20 400
Ipp10x1000 100
Regulatory Requirements YD/T 993-1998 With Primary
Regulatory Requirements YD/T 993-1998 Without Primary
Regulatory Requirements TIA-968-A
Regulatory Requirements ITU K.21 Enhanced
Regulatory Requirements ITU K.20 Enhanced
Regulatory Requirements ITU K.20
Regulatory Requirements GR1089 Inter Building
Regulatory Requirements GR1089 Intra-Building
Ipp5x320 200
di/dt @ 110°C (A/μs) 500
Pins Tip to Ring 1-2
Max Capacitance Tip to Ring (pF) 45
Min Capacitance Tip to Ring (pF) 30
IDRM @ VDRM (μA) 5
Iscurr 800
Holding Current (mA) 150
Package Size DO-214AA
Switching Voltage Tip to Ring (V) 350
Peak Off-State Voltage Tip to Ring (V) 275