Part Number: P4802ACMCL
Series: Pxxx2ACMC

Bookmark and Share
Modified TO-220 Two-Chip MicroCapacitance (MC) SIDACtor® Device

The two-chip modified TO-220 MC SIDACtor® solid state device protects telecommunication equipment in applications that reference Tip and Ring to earth ground but do not require balanced protection.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1MHz with a 2V bias.

Electrical Characteristics

Help Property Value
Switching Voltage Ring to Ground (V) 300
Pins Ring to Ground 3-2
Peak Off-State Voltage Ring to Ground (V) 220
Pins Tip to Ground 1-2
Switching Voltage Tip to Ground (V) 300
Peak Off-State Voltage Tip to Ground (V) 220
Switching Voltage Tip to Ring (V) 600
Peak Off-State Voltage Tip to Ring (V) 440
Pins Tip to Ring 1-3
Max Capacitance Tip to Ground 45
Max Capacitance Ring to Ground 45
Min Capacitance Tip to Ground 30
Min Capacitance Ring to Ground (pF) 30
Min Capacitance Tip to Ring (pF) 15
Max Capacitance Tip to Ring (pF) 30