Part Number: P3203ACMC
Series: Pxxx3ACMC

Bookmark and Share
Modified TO-220 Balanced Three-chip MicroCapacitance SIDACtor® Device

The balanced three-chip TO-220 MC SIDACtor solid state device protects telecommunication equipment in high-speed applications that are sensitive to load values and that require a lower capacitance. CO values for the MC are 40% lower than a standard AC part.

This MC SIDACtor series is used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68) without the need of series resistors.

Notes:
  • All measurements are made at an ambient temperature of 25 °C. IPP applies to -40 °C through +85 °C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias.
  • Device is designed to meet balance requirements of GTS 8700 and GR 974.

Electrical Characteristics

Help Property Value
Switching Voltage Ring to Ground (V) 350
Pins Ring to Ground 3-2
Peak Off-State Voltage Ring to Ground (V) 270
Pins Tip to Ground 1-2
Switching Voltage Tip to Ground (V) 350
Peak Off-State Voltage Tip to Ground (V) 270
Switching Voltage Tip to Ring (V) 350
Peak Off-State Voltage Tip to Ring (V) 270
Pins Tip to Ring 1-3
Max Capacitance Tip to Ground 40
Max Capacitance Ring to Ground 40
Min Capacitance Tip to Ground 25
Min Capacitance Ring to Ground (pF) 25
Min Capacitance Tip to Ring (pF) 15
Max Capacitance Tip to Ring (pF) 30