Download Datasheet

Q2L (C Rated) Series - QFN SIDACtor® Device
The Q2L SIDACtor series provides bidirectional transient voltage protection in a low profile, chip scale package. The small package QFN (Quad Flatpak No-Lead) is ideal for dense board applications such as DSLAMs, T1/E1/J1 cards, and other telecommunication equipment.

Features:
  • RoHS compliant
  • Chip Scale Package (CSP) sizing
  • Wide range of IPP ratings including:
  • --500A for 2x10μs GR 1089 waveform
  • --200A for 5x310/10x700µs ITU/YDT waveform
  • --100A for 10x1000µs GR 1089 waveform
  • --150A for 10x560µs TIA-968
  • Bidirectional transient voltage protection
  • Small footprint (QFN)
  • Teccor® brand SIDACtor technology
  • Recognized under UL E133083 file number
Protection solution to meet:
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089
  • IEC 61000-4-5
  • ITU K.20/21
  • TIA-968-A


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VDRM T-R
(V)
VS T-R
(V)
di/dt @
110°C
(A/μs)
Size Pins T-R CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
Iscurr IDRM @
VDRM
(μA)
IH (A) Stock Sample
Cart
P0080Q22CLRP 6 25 500 QFN 1-2 75 35 800 5 50 [Check] [Add]
P0300Q22CLRP 25 40 500 QFN 1-2 45 25 800 5 50 [Check] [Add]
P0640Q22CLRP 58 77 500 QFN 1-2 85 55 800 5 150 [Check] [Add]
P0720Q22CLRP 65 88 500 QFN 1-2 75 50 800 5 150 [Check] [Add]
P0900Q22CLRP 75 98 500 QFN 1-2 70 45 800 5 150 [Check] [Add]
P1100Q22CLRP 90 130 500 QFN 1-2 70 45 800 5 150 [Check] [Add]
P1300Q22CLRP 120 160 500 QFN 1-2 60 40 800 5 150 [Check] [Add]
P1500Q22CLRP 140 180 500 QFN 1-2 55 35 800 5 150 [Check] [Add]
P1800Q22CLRP 170 220 500 QFN 1-2 50 35 800 5 150 [Check] [Add]
P2300Q22CLRP 190 250 500 QFN 1-2 50 30 800 5 150 [Check] [Add]
P2600Q22CLRP 220 300 500 QFN 1-2 45 30 800 5 150 [Check] [Add]
P3100Q22CLRP 275 350 500 QFN 1-2 45 30 800 5 150 [Check] [Add]
P3500Q22CLRP 320 400 500 QFN 1-2 40 25 800 5 150 [Check] [Add]