Download Datasheet

Series: SDPXXX0Q38CX
SDP Biased Series - Biased QFN SIDACtor® Device for DSL protection
This new SIDACtor series provides overvoltage protection for applications such as VDSL2, ADSL2+, and 1000BaseT with minimal affect on the data signal. This latest silicon design innovation results in a capacitive loading characteristic that is compatible with these high bandwidth applications. This QFN package is a surface mount solution offered with a surge capability that meets or exceeds most worldwide inter-building standards and recommendations for lightning surge withstand capability of secondary protectors.

Features:
  • RoHS compliant
  • QFN (Quad Flatpak No-lead) surface mount package
  • Low insertion loss
  • Low log linear voltage dependent capacitance
  • Bidirectional transient voltage protection
  • Crowbarring speed of nanoseconds
  • Teccor branded SIDACtor technology
  • Balanced longitudinal load capacitance
  • Balanced OV protection

Applications
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089 Intra-building
  • GR 1089 Inter-building
  • IEC 61000-4-5
  • ITU K.20/21 Basic Level
  • ITU K.20/21 Enhanced Level
  • TIA-968-A


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VDRM T-R
(V)
VS T-R
(V)
Size Pins T-R Pins T-G Pins R-G CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
Iscurr IDRM @
VDRM
(μA)
IH (A) Stock Sample
Cart
SDP0080Q38CB 6 25 5x6 QFN 1,8-4,5 1,8-3,6 4,5-3,6 15 9 800 5 150 [Check] [Add]
SDP0640Q38CB 58 77 5x6 QFN 1,8-4,5 1,8-3,6 4,5-3,6 15 9 800 5 150 [Check] [Add]
SDP0720Q38CB 65 88 5x6 QFN 1,8-4,5 1,8-3,6 4,5-3,6 15 9 800 5 150 [Check] [Add]
SDP0900Q38CB 75 98 5x6 QFN 1,8-4,5 1,8-3,6 4,5-3,6 15 9 800 5 150 [Check] [Add]
SDP1100Q38CB 90 130 5x6 QFN 1,8-4,5 1,8-3,6 4,5-3,6 15 9 800 5 150 [Check] [Add]
SDP1300Q38CB 120 160 5x6 QFN 1,8-4,5 1,8-3,6 4,5-3,6 15 9 800 5 150 [Check] [Add]
SDP1800Q38CB 170 220 5x6 QFN 1,8-4,5 1,8-3,6 4,5-3,6 15 9 800 5 150 [Check] [Add]
SDP2600Q38CB 220 300 5x6 QFN 1,8-4,5 1,8-3,6 4,5-3,6 15 9 800 5 150 [Check] [Add]
SDP3100Q38CB 275 350 5x6 QFN 1,8-4,5 1,8-3,6 4,5-3,6 15 9 800 5 150 [Check] [Add]
SDP3500Q38CB 320 400 5x6 QFN 1,8-4,5 1,8-3,6 4,5-3,6 15 9 800 5 150 [Check] [Add]