Part Number: SDP0640Q38CB
Series: SDPXXX0Q38CX
SDP Biased Series - Biased QFN SIDACtor® Device for DSL protection

This new SIDACtor series provides overvoltage protection for applications such as VDSL2, ADSL2+, and 1000BaseT with minimal affect on the data signal. This latest silicon design innovation results in a capacitive loading characteristic that is compatible with these high bandwidth applications. This QFN package is a surface mount solution offered with a surge capability that meets or exceeds most worldwide inter-building standards and recommendations for lightning surge withstand capability of secondary protectors.

Features:
  • RoHS compliant
  • QFN (Quad Flatpak No-lead) surface mount package
  • Low insertion loss
  • Low log linear voltage dependent capacitance
  • Bidirectional transient voltage protection
  • Crowbarring speed of nanoseconds
  • Teccor branded SIDACtor technology
  • Balanced longitudinal load capacitance
  • Balanced OV protection

Applications
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089 Intra-building
  • GR 1089 Inter-building
  • IEC 61000-4-5
  • ITU K.20/21 Basic Level
  • ITU K.20/21 Enhanced Level
  • TIA-968-A

Electrical Characteristics

HelpPropertyValue
Ipp2x10 500
Ipp5x310 200
Ipp8x20 400
Ipp10x1000 100
Regulatory Requirements ITU K.21 Enhanced (Series Resistance Needed)
Regulatory Requirements ITU K.20 Enhanced (Series Resistance Needed)
Regulatory Requirements ITU K.20 (Series Resistance Needed)
Regulatory Requirements GR1089 Inter-Building (Series Resistance Needed)
Regulatory Requirements GR1089 Intra-Building
Pins Tip to Ring 1,8-4,5
Pins Tip to Ground 1,8-3,6
Pins Ring to Ground 4,5-3,6
Max Capacitance Tip to Ring (pF) 15
Min Capacitance Tip to Ring (pF) 9
IDRM @ VDRM (μA) 5
Iscurr 800
Holding Current (A) 150
Package Size 5x6 QFN
Switching Voltage Tip to Ring (V) 77
Peak Off-State Voltage Tip to Ring (V) 58