Download Datasheet

Series: SEPXXXXQ38CB
SEP Ethernet/PoE Protector SIDACtor Series

The new SEP (SIDACtor Ethernet/PoE Protector) series has a surge rating compatible with GR1089 Inter-building and ITU K.20/21 Enhanced protection requirements.

Targeted for high-speed applications such as 10BaseT, 100BaseT, and 1000BaseT, the SEP series maintains signal quality while providing robust protection for Ethernet and PoE applications.

This latest silicon design innovation results in a capacitive loading characteristic that is constant with respect to the voltage across the device. This reduces distortion caused by typical solid-state protection solutions.

Offered in a surface-mount, QFN package, the SEP provides small package size without sacrificing power and surge handling capabilities.


Electrical Characteristics

CatalogNo Certs. Pins R-G Pins T-R VS R-G
(V)
VDRM R-G
(V)
VDRM T-G
(V)
VS T-G
(V)
VS T-R
(V)
VDRM T-R
(V)
CO 2V
T-R MIN
(pF)
CO 2V
T-R MAX
(pF)
Shopping
Cart
SEP0080Q38CB 4,5-3,6 1,8-4,5 25 6 6 25 22 6 15 25 [Add]
SEP0640Q38CB 4,5-3,6 1,8-4,5 77 58 58 77 77 58 15 25 [Add]
SEP0720Q38CB 4,5-3,6 1,8-4,5 88 65 65 88 88 65 15 25 [Add]
SEP0900Q38CB 4,5-3,6 1,8-4,5 98 75 75 98 98 75 15 25 [Add]