Part Number: SEP0720Q38CB
Series: SEPXXXXQ38CB

Bookmark and Share
SEP Ethernet/PoE Protector SIDACtor Series



The new SEP (SIDACtor Ethernet/PoE Protector) series has a surge rating compatible with GR1089 Inter-building and ITU K.20/21 Enhanced protection requirements.

Targeted for high-speed applications such as 10BaseT, 100BaseT, and 1000BaseT, the SEP series maintains signal quality while providing robust protection for Ethernet and PoE applications.

This latest silicon design innovation results in a capacitive loading characteristic that is constant with respect to the voltage across the device. This reduces distortion caused by typical solid-state protection solutions.

Offered in a surface-mount, QFN package, the SEP provides small package size without sacrificing power and surge handling capabilities.

Electrical Characteristics

Help Property Value
Pins Ring to Ground 4,5-3,6
Pins Tip to Ring 1,8-4,5
Switching Voltage Ring to Ground (V) 88
Peak Off-State Voltage Ring to Ground (V) 65
Peak Off-State Voltage Tip to Ground (V) 65
Switching Voltage Tip to Ground (V) 88
Switching Voltage Tip to Ring (V) 88
Peak Off-State Voltage Tip to Ring (V) 65
Min Capacitance Tip to Ring (pF) 15
Max Capacitance Tip to Ring (pF) 25