Download Datasheet


Bookmark and Share
Series: pxx00s_
LCAS Asymmetrical Discrete SIDACtor® Device
These DO-214AA SIDACtor devices are intended for LCAS (Line Circuit Access Switch)applications that require asymmetrical protection in discrete (individual) packages. They enable the protected equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.


  • Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. VDRM T-R
    (V)
    VS T-R
    (V)
    di/dt @
    110°C
    (A/μs)
    Size Pins T-R CO 2V
    T-R MAX
    (pF)
    CO 2V
    T-R MIN
    (pF)
    Iscurr IDRM @
    VDRM
    (μA)
    IH (mA) Stock Sample
    Cart
    P1200SA
    Obsolete: 2008-12-31
    100 130 500 DO-214AA 1-2 45 30 800 5 120 [Check] [Add]
    P1200SAL 100 130 500 DO-214AA 1-2 45 30 800 5 120 [Check] [Add]
    P1200SB
    Obsolete: 2008-12-31
    100 130 500 DO-214AA 1-2 45 30 800 5 120 [Check] [Add]
    P1200SBL 100 130 500 DO-214AA 1-2 45 30 800 5 120 [Check] [Add]
    P1200SC
    Obsolete: 2008-12-31
    100 130 500 DO-214AA 1-2 110 45 800 5 120 [Check] [Add]
    P1200SCL 100 130 500 DO-214AA 1-2 110 45 800 5 120 [Check] [Add]
    P2000SA
    Obsolete: 2008-12-31
    180 220 500 DO-214AA 1-2 35 25 800 5 120 [Check] [Add]
    P2000SAL 180 220 500 DO-214AA 1-2 35 25 800 5 120 [Check] [Add]
    P2000SB
    Obsolete: 2008-12-31
    180 220 500 DO-214AA 1-2 35 25 800 5 120 [Check] [Add]
    P2000SBL 180 220 500 DO-214AA 1-2 35 25 800 5 120 [Check] [Add]
    P2000SC
    Obsolete: 2008-12-31
    180 220 500 DO-214AA 1-2 90 35 800 5 120 [Check] [Add]
    P2000SCL 180 220 500 DO-214AA 1-2 90 35 800 5 120 [Check] [Add]
    P2500SA
    Obsolete: 2008-12-31
    230 290 500 DO-214AA 1-2 35 20 800 5 120 [Check] [Add]
    P2500SAL 230 290 500 DO-214AA 1-2 35 20 800 5 120 [Check] [Add]
    P2500SB
    Obsolete: 2008-12-31
    230 290 500 DO-214AA 1-2 35 20 800 5 120 [Check] [Add]
    P2500SBL 230 290 500 DO-214AA 1-2 35 20 800 5 120 [Check] [Add]
    P2500SC
    Obsolete: 2008-12-31
    230 290 500 DO-214AA 1-2 85 30 800 5 120 [Check] [Add]
    P2500SCL 230 290 500 DO-214AA 1-2 85 30 800 5 120 [Check] [Add]


    Find A Distributor

    Technical Resources



    Environmental Data