Part Number: P2500SBL
Series: pxx00s_

Bookmark and Share
LCAS Asymmetrical Discrete SIDACtor® Device

These DO-214AA SIDACtor devices are intended for LCAS (Line Circuit Access Switch)applications that require asymmetrical protection in discrete (individual) packages. They enable the protected equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.

  • Electrical Characteristics

    Help Property Value
    Ipp2x10 250
    Ipp5x310 100
    Ipp10x700 100
    Ipp10x560 100
    Ipp10x160 150
    Ipp8x20 250
    Ipp10x1000 80
    Regulatory Requirements YD/T 993-1998 With Primary (Series Resistance Needed)
    Regulatory Requirements YD/T 993-1998 Without Primary
    Regulatory Requirements TIA-968-A
    Regulatory Requirements ITU K.21 Enhanced
    Regulatory Requirements ITU K.20 Enhanced
    Regulatory Requirements ITU K.20
    Regulatory Requirements GR1089 Inter-Building (Series Resistance Needed)
    Regulatory Requirements GR1089 Intra-Building
    Ipp5x320 100
    di/dt @ 110°C (A/μs) 500
    Pins Tip to Ring 1-2
    Max Capacitance Tip to Ring (pF) 35
    Min Capacitance Tip to Ring (pF) 20
    IDRM @ VDRM (μA) 5
    Iscurr 800
    Holding Current (mA) 120
    Package Size DO-214AA
    Switching Voltage Tip to Ring (V) 290
    Peak Off-State Voltage Tip to Ring (V) 230