Download Datasheet

Series: pxxx0e_
TO-92 SIDACtor® Device
TO-92 SIDACtor® solid state protection devices protect telecommunications equipment such as modems, line cards, fax machines, and other CPE.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68)
Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value for "EA" and "EB" product. "EC" capacitance is approximately 2x the listed value. The off-state capacitance of the P0080EB is equal to the "EC" device.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VDRM T-R
(V)
VS T-R
(V)
di/dt @
110°C
(A/μs)
Size Pins T-R CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
Iscurr IDRM @
VDRM
(μA)
IH (A) Stock Sample
Cart
P0080EA 6 25 500 TO-92 1-2 55 25 800 5 50 [Check] [Add]
P0080EAL 6 25 500 TO-92 1-2 55 25 800 5 50 [Check] [Add]
P0080EB 6 25 500 TO-92 1-2 55 25 800 5 50 [Check] [Add]
P0080EBL 6 25 500 TO-92 1-2 55 25 800 5 50 [Check] [Add]
P0080EC 6 25 500 TO-92 1-2 260 35 800 5 50 [Check] [Add]
P0080ECL 6 25 500 TO-92 1-2 260 35 800 5 50 [Check] [Add]
P0300EA 25 40 500 TO-92 1-2 35 15 800 5 50 [Check] [Add]
P0300EAL 25 40 500 TO-92 1-2 35 15 800 5 50 [Check] [Add]
P0300EB 25 40 500 TO-92 1-2 35 15 800 5 50 [Check] [Add]
P0300EBL 25 40 500 TO-92 1-2 35 15 800 5 50 [Check] [Add]
P0300EC 25 40 500 TO-92 1-2 250 25 800 5 50 [Check] [Add]
P0300ECL 25 40 500 TO-92 1-2 250 25 800 5 50 [Check] [Add]
P0640EA 58 77 500 TO-92 1-2 60 40 800 5 150 [Check] [Add]
P0640EAL 58 77 500 TO-92 1-2 60 40 800 5 150 [Check] [Add]
P0640EB 58 77 500 TO-92 1-2 60 40 800 5 150 [Check] [Add]
P0640EBL 58 77 500 TO-92 1-2 60 40 800 5 150 [Check] [Add]
P0640EC 58 77 500 TO-92 1-2 155 55 800 5 150 [Check] [Add]
P0640ECL 58 77 500 TO-92 1-2 155 55 800 5 150 [Check] [Add]
P0720EA 65 88 500 TO-92 1-2 60 35 800 5 150 [Check] [Add]
P0720EAL 65 88 500 TO-92 1-2 60 35 800 5 150 [Check] [Add]
P0720EB 65 88 500 TO-92 1-2 60 35 800 5 150 [Check] [Add]
P0720EBL 65 88 500 TO-92 1-2 60 35 800 5 150 [Check] [Add]
P0720EC 65 88 500 TO-92 1-2 150 50 800 5 150 [Check] [Add]
P0720ECL 65 88 500 TO-92 1-2 150 50 800 5 150 [Check] [Add]
P0900EA 75 98 500 TO-92 1-2 55 35 800 5 150 [Check] [Add]
P0900EAL 75 98 500 TO-92 1-2 55 35 800 5 150 [Check] [Add]
P0900EB 75 98 500 TO-92 1-2 55 35 800 5 150 [Check] [Add]
P0900EBL 75 98 500 TO-92 1-2 55 35 800 5 150 [Check] [Add]
P0900EC 75 98 500 TO-92 1-2 140 45 800 5 150 [Check] [Add]
P0900ECL 75 98 500 TO-92 1-2 140 45 800 5 150 [Check] [Add]
P1100EA 90 130 500 TO-92 1-2 50 30 800 5 150 [Check] [Add]
P1100EAL 90 130 500 TO-92 1-2 50 30 800 5 150 [Check] [Add]
P1100EB 90 130 500 TO-92 1-2 50 30 800 5 150 [Check] [Add]
P1100EBL 90 130 500 TO-92 1-2 50 30 800 5 150 [Check] [Add]
P1100EC 90 130 500 TO-92 1-2 115 45 800 5 150 [Check] [Add]
P1100ECL 90 130 500 TO-92 1-2 115 45 800 5 150 [Check] [Add]
P1300EA 120 160 500 TO-92 1-2 45 25 800 5 150 [Check] [Add]
P1300EAL 120 160 500 TO-92 1-2 45 25 800 5 150 [Check] [Add]
P1300EB 120 160 500 TO-92 1-2 45 25 800 5 150 [Check] [Add]
P1300EBL 120 160 500 TO-92 1-2 60 25 800 5 150 [Check] [Add]
P1300EC 120 160 500 TO-92 1-2 105 40 800 5 150 [Check] [Add]
P1300ECL 120 160 500 TO-92 1-2 105 40 800 5 150 [Check] [Add]
P1500EA 140 180 500 TO-92 1-2 40 25 800 5 150 [Check] [Add]
P1500EAL 140 180 500 TO-92 1-2 40 25 800 5 150 [Check] [Add]
P1500EB 140 180 500 TO-92 1-2 40 25 800 5 150 [Check] [Add]
P1500EBL 140 180 500 TO-92 1-2 40 25 800 5 150 [Check] [Add]
P1500EC 140 180 500 TO-92 1-2 95 35 800 5 150 [Check] [Add]
P1500ECL 140 180 500 TO-92 1-2 95 35 800 5 150 [Check] [Add]
P1800EA 170 220 500 TO-92 1-2 35 25 800 5 150 [Check] [Add]
P1800EAL 170 220 500 TO-92 1-2 35 25 800 5 150 [Check] [Add]
P1800EB 170 220 500 TO-92 1-2 35 25 800 5 150 [Check] [Add]
P1800EBL 170 220 500 TO-92 1-2 35 25 800 5 150 [Check] [Add]
P1800EC 170 220 500 TO-92 1-2 90 35 800 5 150 [Check] [Add]
P1800ECL 170 220 500 TO-92 1-2 90 35 800 5 150 [Check] [Add]
P2300EA 190 250 500 TO-92 1-2 35 25 800 5 150 [Check] [Add]
P2300EAL 190 250 500 TO-92 1-2 35 25 800 5 150 [Check] [Add]
P2300EB 190 250 500 TO-92 1-2 35 25 800 5 150 [Check] [Add]
P2300EBL 190 250 500 TO-92 1-2 35 25 800 5 150 [Check] [Add]
P2300EC 190 250 500 TO-92 1-2 80 30 800 5 150 [Check] [Add]
P2300ECL 190 250 500 TO-92 1-2 80 30 800 5 150 [Check] [Add]
P2600EA 220 300 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P2600EAL 220 300 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P2600EB 220 300 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P2600EBL 220 300 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P2600EC 220 300 500 TO-92 1-2 80 30 800 5 150 [Check] [Add]
P2600ECL 220 300 500 TO-92 1-2 80 30 800 5 150 [Check] [Add]
P3100EA 275 350 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P3100EAL 275 350 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P3100EB 275 350 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P3100EBL 275 350 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P3100EC 275 350 500 TO-92 1-2 70 30 800 5 150 [Check] [Add]
P3100ECL 275 350 500 TO-92 1-2 70 30 800 5 150 [Check] [Add]
P3500EA 320 400 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P3500EAL 320 400 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P3500EB 320 400 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P3500EBL 320 400 500 TO-92 1-2 35 20 800 5 150 [Check] [Add]
P3500EC 320 400 500 TO-92 1-2 65 25 800 5 150 [Check] [Add]
P3500ECL 320 400 500 TO-92 1-2 65 25 800 5 150 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data