Download Datasheet


Bookmark and Share
Series: pxxx0s_
DO-214AA SIDACtor® Device
Littelfuse DO-214AA SIDACtor solid state protection devices protect telecommunications equipment such as modems, line cards, fax machines, and other CPE.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VDRM T-R
(V)
VS T-R
(V)
di/dt @
110°C
(A/μs)
Size Pins T-R CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
Iscurr IDRM @
VDRM
(μA)
IH (mA) Stock Sample
Cart
P0080SA
Obsolete: 2008-12-31
6 25 500 DO-214AA 1-2 55 25 800 5 50 [Check] [Add]
P0080SAL 6 25 500 DO-214AA 1-2 55 25 800 5 50 [Check] [Add]
P0080SB
Obsolete: 2008-12-31
6 25 500 DO-214AA 1-2 55 25 800 5 50 [Check] [Add]
P0080SBL 6 25 500 DO-214AA 1-2 55 25 800 5 50 [Check] [Add]
P0080SC
Obsolete: 2008-12-31
6 25 500 DO-214AA 1-2 260 35 800 5 50 [Check] [Add]
P0080SCL 6 25 500 DO-214AA 1-2 260 35 800 5 50 [Check] [Add]
P0300SA
Obsolete: 2008-12-31
25 40 500 DO-214AA 1-2 35 15 800 5 50 [Check] [Add]
P0300SAL 25 40 500 DO-214AA 1-2 35 15 800 5 50 [Check] [Add]
P0300SB
Obsolete: 2008-12-31
25 40 500 DO-214AA 1-2 35 15 800 5 50 [Check] [Add]
P0300SBL 25 40 500 DO-214AA 1-2 35 15 800 5 50 [Check] [Add]
P0300SC
Obsolete: 2008-12-31
25 40 500 DO-214AA 1-2 250 25 800 5 50 [Check] [Add]
P0300SCL 25 40 500 DO-214AA 1-2 250 25 800 5 50 [Check] [Add]
P0640SA
Obsolete: 2008-12-31
58 77 500 DO-214AA 1-2 60 40 800 5 150 [Check] [Add]
P0640SAL 58 77 500 DO-214AA 1-2 60 40 800 5 150 [Check] [Add]
P0640SB
Obsolete: 2008-12-31
58 77 500 DO-214AA 1-2 60 40 800 5 150 [Check] [Add]
P0640SBL 58 77 500 DO-214AA 1-2 60 40 800 5 150 [Check] [Add]
P0640SC
Obsolete: 2008-12-31
58 77 500 DO-214AA 1-2 155 105 800 5 150 [Check] [Add]
P0640SCL 58 77 500 DO-214AA 1-2 155 105 800 5 150 [Check] [Add]
P0720SA
Obsolete: 2008-12-31
65 88 500 DO-214AA 1-2 60 35 800 5 150 [Check] [Add]
P0720SAL 65 88 500 DO-214AA 1-2 60 35 800 5 150 [Check] [Add]
P0720SB
Obsolete: 2008-12-31
65 88 500 DO-214AA 1-2 60 35 800 5 150 [Check] [Add]
P0720SBL 65 88 500 DO-214AA 1-2 60 35 800 5 150 [Check] [Add]
P0720SC
Obsolete: 2008-12-31
65 88 500 DO-214AA 1-2 145 100 800 5 150 [Check] [Add]
P0720SCL 65 88 500 DO-214AA 1-2 145 100 800 5 150 [Check] [Add]
P0900SA
Obsolete: 2008-12-31
75 98 500 DO-214AA 1-2 55 35 800 5 150 [Check] [Add]
P0900SAL 75 98 500 DO-214AA 1-2 55 35 800 5 150 [Check] [Add]
P0900SB
Obsolete: 2008-12-31
75 98 500 DO-214AA 1-2 55 35 800 5 150 [Check] [Add]
P0900SBL 75 98 500 DO-214AA 1-2 55 35 800 5 150 [Check] [Add]
P0900SC
Obsolete: 2008-12-31
75 98 500 DO-214AA 1-2 135 95 800 5 150 [Check] [Add]
P0900SCL 75 98 500 DO-214AA 1-2 135 95 800 5 150 [Check] [Add]
P1100SA
Obsolete: 2008-12-31
90 130 500 DO-214AA 1-2 50 30 800 5 150 [Check] [Add]
P1100SAL 90 130 500 DO-214AA 1-2 50 30 800 5 150 [Check] [Add]
P1100SB
Obsolete: 2008-12-31
90 130 500 DO-214AA 1-2 50 30 800 5 150 [Check] [Add]
P1100SBL 90 130 500 DO-214AA 1-2 50 30 800 5 150 [Check] [Add]
P1100SC
Obsolete: 2008-12-31
90 130 500 DO-214AA 1-2 115 75 800 5 150 [Check] [Add]
P1100SCL 90 130 500 DO-214AA 1-2 115 75 800 5 150 [Check] [Add]
P1300SA
Obsolete: 2008-12-31
120 160 500 DO-214AA 1-2 45 25 800 5 150 [Check] [Add]
P1300SAL 120 160 500 DO-214AA 1-2 45 25 800 5 150 [Check] [Add]
P1300SB
Obsolete: 2008-12-31
120 160 500 DO-214AA 1-2 45 25 800 5 150 [Check] [Add]
P1300SBL 120 160 500 DO-214AA 1-2 45 25 800 5 150 [Check] [Add]
P1300SC
Obsolete: 2008-12-31
120 160 500 DO-214AA 1-2 105 40 800 5 150 [Check] [Add]
P1300SCL 120 160 500 DO-214AA 1-2 105 40 800 5 150 [Check] [Add]
P1500SA
Obsolete: 2008-12-31
140 180 500 DO-214AA 1-2 40 25 800 5 150 [Check] [Add]
P1500SAL 140 180 500 DO-214AA 1-2 40 25 800 5 150 [Check] [Add]
P1500SB
Obsolete: 2008-12-31
140 180 500 DO-214AA 1-2 40 25 800 5 150 [Check] [Add]
P1500SBL 140 180 500 DO-214AA 1-2 40 25 800 5 150 [Check] [Add]
P1500SC
Obsolete: 2008-12-31
140 180 500 DO-214AA 1-2 95 35 800 5 150 [Check] [Add]
P1500SCL 140 180 500 DO-214AA 1-2 95 35 800 5 150 [Check] [Add]
P1800SA
Obsolete: 2008-12-31
170 220 500 DO-214AA 1-2 35 25 800 5 150 [Check] [Add]
P1800SAL 170 220 500 DO-214AA 1-2 35 25 800 5 150 [Check] [Add]
P1800SB
Obsolete: 2008-12-31
170 220 500 DO-214AA 1-2 35 25 800 5 150 [Check] [Add]
P1800SBL 170 220 500 DO-214AA 1-2 35 25 800 5 150 [Check] [Add]
P1800SC
Obsolete: 2008-12-31
170 220 500 DO-214AA 1-2 90 35 800 5 150 [Check] [Add]
P1800SCL 170 220 500 DO-214AA 1-2 90 35 800 5 150 [Check] [Add]
P2300SA
Obsolete: 2008-12-31
190 250 500 DO-214AA 1-2 35 25 800 5 150 [Check] [Add]
P2300SAL 190 250 500 DO-214AA 1-2 35 25 800 5 150 [Check] [Add]
P2300SB
Obsolete: 2008-12-31
190 250 500 DO-214AA 1-2 35 25 800 5 150 [Check] [Add]
P2300SBL 190 250 500 DO-214AA 1-2 35 25 800 5 150 [Check] [Add]
P2300SC
Obsolete: 2008-12-31
190 250 500 DO-214AA 1-2 80 30 800 5 150 [Check] [Add]
P2300SCL 190 250 500 DO-214AA 1-2 80 30 800 5 150 [Check] [Add]
P2600SA
Obsolete: 2008-12-31
220 300 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P2600SAL 220 300 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P2600SB
Obsolete: 2008-12-31
220 300 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P2600SBL 220 300 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P2600SC
Obsolete: 2008-12-31
220 300 500 DO-214AA 1-2 80 30 800 5 150 [Check] [Add]
P2600SCL 220 300 500 DO-214AA 1-2 80 30 800 5 150 [Check] [Add]
P3100SA
Obsolete: 2008-12-31
275 350 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P3100SAL 275 350 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P3100SB
Obsolete: 2008-12-31
275 350 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P3100SBL 275 350 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P3100SC
Obsolete: 2008-12-31
275 350 500 DO-214AA 1-2 70 30 800 5 150 [Check] [Add]
P3100SCL 275 350 500 DO-214AA 1-2 70 30 800 5 150 [Check] [Add]
P3500SA
Obsolete: 2008-12-31
320 400 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P3500SAL 320 400 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P3500SB
Obsolete: 2008-12-31
320 400 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P3500SBL 320 400 500 DO-214AA 1-2 35 20 800 5 150 [Check] [Add]
P3500SC
Obsolete: 2008-12-31
320 400 500 DO-214AA 1-2 65 25 800 5 150 [Check] [Add]
P3500SCL 320 400 500 DO-214AA 1-2 65 25 800 5 150 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data