Part Number: P0900SAL
Series: pxxx0s_

Bookmark and Share
DO-214AA SIDACtor® Device

Littelfuse DO-214AA SIDACtor solid state protection devices protect telecommunications equipment such as modems, line cards, fax machines, and other CPE.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.

Electrical Characteristics

Help Property Value
Ipp2x10 150
Ipp5x310 75
Ipp10x700 75
Ipp10x560 50
Ipp10x160 90
Ipp8x20 150
Ipp10x1000 45
Regulatory Requirements YD/T 993-1998 Without Primary (Series Resistance Needed)
Regulatory Requirements GR1089 Inter-Building (Series Resistance Needed)
Regulatory Requirements TIA-968-A (Series Resistance Needed)
Regulatory Requirements ITU K.20 Enhanced (Series Resistance Needed)
Regulatory Requirements ITU K.21 Enhanced (Series Resistance Needed)
Regulatory Requirements ITU K.20 (Series Resistance Needed)
Regulatory Requirements GR1089 Intra-Building
Ipp5x320 75
di/dt @ 110°C (A/μs) 500
Pins Tip to Ring 1-2
Max Capacitance Tip to Ring (pF) 55
Min Capacitance Tip to Ring (pF) 35
IDRM @ VDRM (μA) 5
Iscurr 800
Holding Current (mA) 150
Package Size DO-214AA
Switching Voltage Tip to Ring (V) 98
Peak Off-State Voltage Tip to Ring (V) 75