Part Number: P1101CA2L
Series: pxxx1ca2

Bookmark and Share
Compak (Modified DO-214AA) Twin SLIC Protector

Subscriber Line Interface Circuits (SLIC) are highly susceptible to transient voltages, such as lightning and power cross conditions. To minimize this threat, Littelfuse provides this dual-chip, fixed-voltage SLIC protector device.

SIDACtor® devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).
    Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured across pins 1-2 or 2-3 at 1 MHz with a 2 V bias. Capacitance across pins 1-3 is approximately half.
  • Parallel capacitive loads may affect electrical parameters.
  • Compliance with GR 1089 or UL 60950 power cross tests may require special design considerations. Contact the factory for further information.

Electrical Characteristics

Help Property Value
Switching Voltage Ring to Ground (V) 130
Pins Ring to Ground 3-2
Peak Off-State Voltage Ring to Ground (V) 95
Pins Tip to Ground 1-2
Switching Voltage Tip to Ground (V) 130
Peak Off-State Voltage Tip to Ground (V) 95
Switching Voltage Tip to Ring (V) 130
Peak Off-State Voltage Tip to Ring (V) 95
Pins Tip to Ring 1-3
Max Capacitance Tip to Ground 55
Max Capacitance Ring to Ground 55
Min Capacitance Tip to Ground 30
Min Capacitance Ring to Ground (pF) 30
Min Capacitance Tip to Ring (pF) 20
Max Capacitance Tip to Ring (pF) 35