Part Number: P1701SAL
Series: pxxx1s_

Bookmark and Share
SIDACtor® Fixed Voltage SLIC Protector

Fixed Voltage Series DO-214 are uni-directional SIDACtor®devices designed to protect SLICs (Subscriber Line Interface Circuit) from damaging overvoltage transients. The series provides single line protection using a fixed voltage switching device for negative surges. All positive surges are routed through an internal diode to a ground reference.br>
Features and Benefits:
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade surge capability after multiple surge events within limit.
  • Fails short circuit when surged in excess of ratings
  • Integrated diode for positive voltage surges
Applicable Global Standards:
  • TIA-968-A
  • TIA-968-B
  • ITU K.20/21 Enhanced Level
  • ITU K.20/21 Basic Level
  • GR 1089 Inter-building*
  • GR 1089 Intra-building*
  • IEC 61000-4-5
  • YD/T 1082
  • YD/T 993
  • YD/T 950
  • *A-rated parts require series resistance

Electrical Characteristics

Help Property Value
Ipp2x10 150
Ipp5x310 75
Ipp10x700 75
Ipp10x560 50
Ipp10x160 90
Ipp8x20 150
Ipp10x1000 45
Regulatory Requirements GR1089 Intra-Building
Regulatory Requirements YD/T 993-1998 Without Primary (Series Resistance Needed)
Regulatory Requirements TIA-968-A (Series Resistance Needed)
Regulatory Requirements ITU K.21 Enhanced (Series Resistance Needed)
Regulatory Requirements ITU K.20 Enhanced (Series Resistance Needed)
Regulatory Requirements ITU K.20 (Series Resistance Needed)
Regulatory Requirements GR1089 Inter-Building (Series Resistance Needed)
Ipp5x320 75
di/dt @ 110°C (A/μs) 500
Pins Tip to Ring 1-2
Max Capacitance Tip to Ring (pF) 55
Min Capacitance Tip to Ring (pF) 30
IDRM @ VDRM (μA) 5
Iscurr 800
Vf 5
Holding Current (mA) 120
Package Size DO-214AA
Switching Voltage Tip to Ring (V) 200
Peak Off-State Voltage Tip to Ring (V) 160