Part Number: P1701UCL
Series: pxxx1u_

Bookmark and Share
SIDACtor® Multiport SLIC Protector

This multiport line protector is designed as a single-package solution for protecting multiple twisted pair from overvoltage conditions. Based on a six-pin SOIC package, it is equivalent to four discrete DO-214AA packages.

Available in surge current ratings up to 500A for a 2x10µs event, the multiport line protector is ideal for densely populated line cards that cannot afford PCB inefficiencies or the use of series power resistors.

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured across pins 1-2, 2-3, 4-5, or 5-6 at 1 MHz with a 2 V bias and is a typical value. Capacitance across pins 1-3 or 4-6 is approximately half. “UC” capacitance is approximately 2x the listed value for “UA” product.
  • Parallel capacitive loads may affect electrical parameters.

Electrical Characteristics

Help Property Value
Pins Ring to Ground 1-2,4-5
Switching Voltage Ring to Ground (V) 200
Peak Off-State Voltage Ring to Ground (V) 160
Pins Tip to Ground 3-2,6-5
Switching Voltage Tip to Ground (V) 200
Peak Off-State Voltage Tip to Ground (V) 160
Peak Off-State Voltage Tip to Ring (V) 160
Switching Voltage Tip to Ring (V) 200
Pins Tip to Ring 3-1,6-4
Max Capacitance Tip to Ground 125
Max Capacitance Ring to Ground 125
Min Capacitance Tip to Ground 40
Min Capacitance Ring to Ground (pF) 40
Min Capacitance Tip to Ring (pF) 15
Max Capacitance Tip to Ring (pF) 80