Download Datasheet


Bookmark and Share
Series: pxxx2a_
Modified TO-220 Two-Chip SIDACtor® Device

The two-chip modified TO-220 SIDACtor® solid state device protects telecommunication equipment in applications that reference Tip and Ring to earth ground but do not require balanced protection.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/μs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2V bias and is a typical value for "AA" product. "AB" and "AC" capacitance is approximately 2x the listed value.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VDRM R-G
(V)
Pins R-G VS R-G
(V)
Pins T-G VDRM T-G
(V)
VS T-G
(V)
VDRM T-R
(V)
VS T-R
(V)
Pins T-R CO 2V
T-G MAX
(pF)
CO 2V
R-G MAX
(pF)
CO 2V
T-G MIN
(pF)
CO 2V
R-G MIN
(pF)
CO 2V
T-R MIN
(pF)
CO 2V
T-R MAX
(pF)
Stock Sample
Cart
P0602AA
Obsolete: 2009-09-01
25 3-2 40 1-2 25 40 50 80 1-3 145 145 15 15 10 90 [Check] [Add]
P0602AAL 25 3-2 40 1-2 25 40 50 80 1-3 145 145 15 15 10 90 [Check] [Add]
P0602AB
Obsolete: 2009-09-01
25 3-2 40 1-2 25 40 50 80 1-3 250 250 15 15 10 145 [Check] [Add]
P0602ABL 25 3-2 40 1-2 25 40 50 80 1-3 250 250 15 15 10 145 [Check] [Add]
P1402AA
Obsolete: 2009-09-01
58 3-2 77 1-2 58 77 116 154 1-3 60 60 40 40 20 35 [Check] [Add]
P1402AAL 58 3-2 77 1-2 58 77 116 154 1-3 60 60 40 40 20 35 [Check] [Add]
P1402AB
Obsolete: 2009-09-01
58 3-2 77 1-2 58 77 116 154 1-3 155 155 40 40 20 90 [Check] [Add]
P1402ABL 58 3-2 77 1-2 58 77 116 154 1-3 155 155 40 40 20 90 [Check] [Add]
P1602AA
Obsolete: 2009-09-01
65 3-2 95 1-2 65 95 130 190 1-3 60 60 35 35 20 35 [Check] [Add]
P1602AAL 65 3-2 95 1-2 65 95 130 190 1-3 60 60 35 35 20 35 [Check] [Add]
P1602AB
Obsolete: 2009-09-01
65 3-2 95 1-2 65 95 130 190 1-3 145 145 35 35 20 85 [Check] [Add]
P1602ABL 65 3-2 95 1-2 65 95 130 190 1-3 145 145 35 35 20 85 [Check] [Add]
P2202AA
Obsolete: 2009-09-01
90 3-2 130 1-2 90 130 180 260 1-3 50 50 30 30 15 30 [Check] [Add]
P2202AAL 90 3-2 130 1-2 90 130 180 260 1-3 50 50 30 30 15 30 [Check] [Add]
P2202AB
Obsolete: 2009-09-01
90 3-2 130 1-2 90 130 180 260 1-3 115 115 30 30 15 65 [Check] [Add]
P2202ABL 90 3-2 130 1-2 90 130 180 260 1-3 115 115 30 30 15 65 [Check] [Add]
P2702AA
Obsolete: 2009-09-01
120 3-2 160 1-2 120 160 240 320 1-3 45 45 25 25 15 25 [Check] [Add]
P2702AAL 120 3-2 160 1-2 120 160 240 320 1-3 45 45 25 25 15 25 [Check] [Add]
P2702AB
Obsolete: 2009-09-01
120 3-2 160 1-2 120 160 240 320 1-3 105 105 25 25 15 60 [Check] [Add]
P2702ABL 120 3-2 160 1-2 120 160 240 320 1-3 105 105 25 25 15 60 [Check] [Add]
P3002AA
Obsolete: 2009-09-01
140 3-2 180 1-2 140 180 280 360 1-3 40 40 25 25 15 25 [Check] [Add]
P3002AAL 140 3-2 180 1-2 140 180 280 360 1-3 40 40 25 25 15 25 [Check] [Add]
P3002AB
Obsolete: 2009-09-01
140 3-2 180 1-2 140 180 280 360 1-3 95 95 25 25 15 55 [Check] [Add]
P3002ABL 140 3-2 180 1-2 140 180 280 360 1-3 95 95 25 25 15 55 [Check] [Add]
P3602AA
Obsolete: 2009-09-01
170 3-2 220 1-2 170 220 340 440 1-3 35 35 25 25 10 20 [Check] [Add]
P3602AAL 170 3-2 220 1-2 170 220 340 440 1-3 35 35 25 25 10 20 [Check] [Add]
P3602AB
Obsolete: 2009-09-01
170 3-2 220 1-2 170 220 340 440 1-3 90 90 25 25 10 50 [Check] [Add]
P3602ABL 170 3-2 220 1-2 170 220 340 440 1-3 90 90 25 25 10 50 [Check] [Add]
P4202AA
Obsolete: 2009-09-01
190 3-2 250 1-2 190 250 380 500 1-3 35 35 25 25 10 20 [Check] [Add]
P4202AAL 190 3-2 250 1-2 190 250 380 500 1-3 35 35 25 25 10 20 [Check] [Add]
P4202AB
Obsolete: 2009-09-01
190 3-2 250 1-2 190 250 380 500 1-3 85 85 25 25 10 50 [Check] [Add]
P4202ABL 190 3-2 250 1-2 190 250 380 500 1-3 85 85 25 25 10 50 [Check] [Add]
P4802AA
Obsolete: 2009-09-01
220 3-2 300 1-2 220 300 440 600 1-3 35 35 20 20 10 20 [Check] [Add]
P4802AAL 220 3-2 300 1-2 220 300 440 600 1-3 35 35 20 20 10 20 [Check] [Add]
P4802AB
Obsolete: 2009-09-01
220 3-2 300 1-2 220 300 440 600 1-3 85 85 20 20 10 50 [Check] [Add]
P4802ABL 220 3-2 300 1-2 220 300 440 600 1-3 85 85 20 20 10 50 [Check] [Add]
P6002AA
Obsolete: 2009-09-01
275 3-2 350 1-2 275 350 550 700 1-3 35 35 20 20 10 20 [Check] [Add]
P6002AAL 275 3-2 350 1-2 275 350 550 700 1-3 35 35 20 20 10 20 [Check] [Add]
P6002AB
Obsolete: 2009-09-01
275 3-2 350 1-2 275 350 550 700 1-3 80 80 20 20 10 45 [Check] [Add]
P6002ABL 275 3-2 350 1-2 275 350 550 700 1-3 80 80 20 20 10 45 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data